Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER DUFFIELD BY DANFOSS | Winner Duffield by Danfoss |
| Catalog Item | DBK32 | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | SWAGE | Swage |
| End type 1 | FEMALE COMPRESSION | Female compression |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Hose size | -32 | -32 |
| Inside diameter IN | 2.560 | |
| Inside diameter MM | 65.024 | |
| Thread sealant | NO | No |
