Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.080 | |
| A dimension MM | 78.232 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | DBL82-20 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Construction Style | SWAGE | Swage |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.580 | |
| Inside diameter MM | 40.132 | |
| Product height in | 2.410 | |
| Product height mm | 61.214 | |
| Product length in | 3.030 | |
| Product length mm | 76.962 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.410 | |
| Product width mm | 61.214 |
