
Winner by Danfoss
DP-B12OGJSZ
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
DP-B12OGJSZ
Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Feature | Available in a variety of sizes |
| Inside diameter | .94 in |
| Outside diameter | 1.38 in |
| Product Height | 1.38 in |
| Product Length/Depth | .047 in |
| Product Type | Spare Part |
| Product Volume | .09 in³ |
| Product Weight | .005 kg |
| Product Width | 1.38 in |
| Sub-brand | None |
| Thickness | .22 in |
| Trade Name | None |