
Danfoss
DR1512
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Available in a variety of sizes |
| Product Height | 1.357 in |
| Product Length/Depth | .074 in |
| Product Type | Spare Part |
| Product Volume | .136 in³ |
| Product Width | 1.357 in |
| Sub-brand | None |
| Trade Name | None |
| Type | Seal |