Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.210 | |
| A dimension MM | 132.334 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | DSK01-2424 | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -24 | -24 |
| End size 2 | -24 | -24 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| End Type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.240 | |
| Hose cut off factor MM | 82.296 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.218 | |
| Inside diameter MM | 30.956 | |
| Product height in | 2.165 | |
| Product height mm | 54.991 | |
| Product length in | 5.702 | |
| Product length mm | 144.831 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.165 | |
| Product width mm | 54.991 |