Winner Duffield by Danfoss
DSR02-0606
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
DSR02-0606
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Winner Duffield by Danfoss | |
| Compatible hose ID | 9.52 mm | |
| Construction style | Reusable | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 1 | 3/8 IN | |
| End Size 2 | 3/8 IN | |
| End type 1 | BSPT | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Finish/plating | Zinc Plating | |
| Hex Size 1 | 19 mm | |
| Hose cut-off factor | 18.3 mm | |
| Hose dash size | -6 | |
| Inside diameter | 7.14 mm | |
| Item type | Fitting Assembly | |
| Product Height | 21.9 mm | |
| Product Length/Depth | 64.5 mm | |
| Product material | Carbon steel | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 26.838 cm³ | |
| Product Width | 19 mm | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | R 3/8-19 | |
| Trade Name | DS Series |