Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.464 | |
| A dimension MM | 62.600 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.350 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.551 | |
| End connection hex size MM | 14.000 | |
| End size 2 | -4 | -4 |
| End type 1 | MALE 37 DEGREE | Male 37 degree |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 1 IN | 0.551 | |
| Hex size 1 MM | 14.000 | |
| Hose cut off factor IN | 0.864 | |
| Hose cut off factor MM | 21.960 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.171 | |
| Inside diameter MM | 4.360 | |
| Product material | CARBON STEEL | Carbon steel |
| Thread sealant | NO | No |
| Thread size 1 | 7/16-20 UNF | 7/16-20 UNF |
