Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.539 | |
| A dimension MM | 64.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | DSR09-0906 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.520 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.669 | |
| End connection hex size MM | 17.000 | |
| End size 1 | -6 | -6 |
| End size 2 | -6 | -6 |
| End Type 1 | MALE 37 DEGREE | Male 37 degree |
| End Type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.869 | |
| Hose cut off factor MM | 22.080 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.275 | |
| Inside diameter MM | 7.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Thread size 1 | 9/16-18 UNF | 9/16-18 UNF |
