Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.050 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.260 | |
| End connection hex size MM | 32.000 | |
| End size 1 | -16 | -16 |
| End size 2 | -12 | -12 |
| End type 1 | MALE 37 DEGREE | Male 37 degree |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Hex size 1 IN | 1.260 | |
| Hex size 1 MM | 32.000 | |
| Hose cut off factor IN | 1.295 | |
| Hose cut off factor MM | 32.890 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.594 | |
| Inside diameter MM | 15.080 | |
| Product material | CARBON STEEL | Carbon steel |
