Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | DSR98-1408 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -10 | -10 |
| End size 2 | -8 | -8 |
| End Type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Hose size | -8 | -8 |
| Product material | CARBON STEEL | Carbon steel |