Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.780 | |
| A dimension MM | 96.012 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size IN | 1.875 | |
| Backup hex size MM | 48.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | DSR99-1712 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 0.780 | |
| Drop dimension MM | 19.81 | |
| End connection hex size IN | 1.250 | |
| End connection hex size MM | 32.000 | |
| End connection torque | 79-87 LB-FT(108-119 NM) | 79-87 lb-ft(108-119 Nm) |
| End size 1 | -16 | -16 |
| End size 2 | -12 | -12 |
| End type 1 | FEMALE 45 DEGREE SWIVEL | Female 45 degree swivel |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.210 | |
| Hose cut off factor MM | 56.134 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.5500 | |
| Inside diameter MM | 13.9700 | |
| Product height in | 0.780 | |
| Product height mm | 19.812 | |
| Product length in | 3.780 | |
| Product length mm | 96.012 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.340 | |
| Product width mm | 34.036 | |
| Reusable socket hex IN | 1.250 | |
| Reusable socket hex MM | 31.750 | |
| SERIES | 100R5 REUSABLE | 100R5 Reusable |
| Thread sealant | NO | No |
| Thread size 1 | 1 1/16-12 UN | 1 1/16-12 UN |
