Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.889 | |
| A dimension MM | 48.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | DSU02-0204 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.350 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.551 | |
| End connection hex size MM | 14.000 | |
| End size 1 | -2 | -2 |
| End size 2 | -4 | -4 |
| End Type 1 | MALE PIPE BSPT | Male pipe BSPT |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.959 | |
| Hose cut off factor MM | 24.380 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.1560 | |
| Inside diameter MM | 3.9700 | |
| Product material | CARBON STEEL | Carbon steel |
| Thread size 1 | R 1/8 | R 1/8 |