Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.818 | |
| A dimension MM | 71.600 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.050 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.188 | |
| End connection hex size MM | 30.000 | |
| End size 1 | -12 | -12 |
| End size 2 | -12 | -12 |
| End type 1 | MALE PIPE BSPT | Male pipe BSPT |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 1 IN | 1.188 | |
| Hex size 1 MM | 30.000 | |
| Hose cut off factor IN | 1.488 | |
| Hose cut off factor MM | 37.820 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.577 | |
| Inside diameter MM | 14.680 | |
| Product material | CARBON STEEL | Carbon steel |
| Thread size 1 | R 3/4 | R 3/4 |