Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.028 | |
| A dimension MM | 26.111 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | DSU79-3012 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.050 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -12 | -12 |
| Inside diameter IN | 1.1020 | |
| Inside diameter MM | 28.0000 | |
| Product material | CARBON STEEL | Carbon steel |
| Thread size 1 | M30X2 | M30x2 |