Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.455 | |
| A dimension MM | 87.760 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size IN | 0.870 | |
| Backup hex size MM | 22.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | DSU99-1408 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1 | |
| Drop dimension MM | 21 | |
| End connection hex size IN | 1.000 | |
| End connection hex size MM | 25.000 | |
| End connection torque | 57-62 LB-FT(77-85 NM) | 57-62 lb-ft(77-85 Nm) |
| End size 1 | -10 | -10 |
| End size 2 | -8 | -8 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| End Type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.960 | |
| Hose cut off factor MM | 49.784 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.391 | |
| Inside diameter MM | 9.931 | |
| Product material | CARBON STEEL | Carbon steel |
| Thread sealant | NO | No |
| Thread size 1 | 7/8-14 UNF | 7/8-14 UNF |