Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.261 | |
| A dimension MM | 108.230 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.118 | |
| Drop dimension MM | 28.40 | |
| End connection hex size IN | 1.125 | |
| End connection hex size MM | 32.000 | |
| End connection torque | 78-89 LB-FT(107-119 NM) | 78-89 lb-ft(107-119 Nm) |
| End size 1 | -16 | -16 |
| End size 2 | -12 | -12 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 1 IN | 1.250 | |
| Hex size 1 MM | 32.000 | |
| Hex size 2 IN | 1.125 | |
| Hex size 2 MM | 28.000 | |
| Hose cut off factor IN | 2.574 | |
| Hose cut off factor MM | 65.380 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.625 | |
| Inside diameter MM | 15.875 | |
| Product material | CARBON STEEL | Carbon steel |
| Thread sealant | NO | No |
| Thread size 1 | 1 1/16-12 UN | 1 1/16-12 UN |