Winner by Danfoss
EC-10TWRL
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC-10TWRL
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Application | Ideal for steam, compressor discharge and virtually all chemical applications. Not recommended for steam-cold water cycling. | |
| Bend radius - min | 6.5 in | |
| Brand | Winner by Danfoss | |
| Burst pressure | 6000 Psi | |
| Certification(s) | SAE 100R14ASAE 100R14BSAE J517 | |
| Color | Stainless Steel | |
| Conductivity | Conductive | |
| Construction | Extruded with braided cover | |
| Cover material | Stainless Steel | |
| Dash size | -10 | |
| Feature | Withstands vibration and impulsingImpervious to degradationWide temperature range | |
| Impulse cycle life | 150000 cycles | |
| Inside diameter | .5 in | |
| Outside diameter | .65 in | |
| Package form | Reel | |
| Product Height | .65 in | |
| Product Length/Depth | 12 in | |
| Product Type | PTFE and Teflon Hose and Tubing | |
| Product Volume | 5.07 in³ | |
| Product Weight | .15 lb | |
| Product Width | .65 in | |
| Qualified hose fittings | E series, FC Series | |
| Reinforcement material | None | |
| Sub-brand | None | |
| Trade Name | EC-TW Series | |
| Tube material | PTFE | |
| UPC | 678146191328 | |
| Working pressure | 1500 Psi | |
| Working temperature - max | 457 °F | |
| Working temperature - min | -65 °F |