Danfoss
EC045-12D
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC045-12D
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | Hydraulic railway systems with petroleum and water based fluids | |
| Bend radius - min | 4.33 in | |
| Brand | Danfoss | |
| Burst pressure | 1310 Psi | |
| Color | Black | |
| Construction | 1 Ply Braid | |
| Cover material | Synthetic Rubber | |
| Feature | UV resistance last longer than all competitorsHundreds of styles to choose fromRugged enough to stand up to the toughest applications | |
| Inside diameter | .75 in | |
| Lay line style | Ink Transfer | |
| Outside diameter | 1.1 in | |
| Product Height | 1.1 in | |
| Product Length/Depth | .083 ft | |
| Product Type | Thermoplastic Specialty Hose and Tubing | |
| Product Volume | 1.21 in³ | |
| Product Weight | .43 lb | |
| Product Width | 1.1 in | |
| Reinforcement material | Textile | |
| Sub-brand | None | |
| Trade Name | EC045 Series | |
| Tube material | Synthetic Rubber | |
| Tube wall thickness | .25 in | |
| Working pressure | 655 Psi | |
| Working temperature - max | 257 °F | |
| Working temperature - min | -40 °F |