Winner by Danfoss
EC110-08LSP
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC110-08LSP
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | Hydraulic system service with petroleum and water-based fluids and general industrial service. | |
| Bend radius - min | 7.09 in | |
| Brand | Winner by Danfoss | |
| Burst pressure | 9200 Psi | |
| Certification(s) | EN853 1SN | |
| Color | Black | |
| Construction | 1 Ply Braid | |
| Cover material | Synthetic Rubber | |
| Dash size | -8 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | .5 in | |
| Lay line style | Ink Transfer | |
| Outside diameter | .84 in | |
| Product Height | .84 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 8.467 in³ | |
| Product Weight | .28 lb | |
| Product Width | .84 in | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | EC110 Series | |
| Tube material | Synthetic Rubber | |
| Tube wall thickness | 1 in | |
| Working pressure | 2300 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |