Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.740 | |
| A dimension MM | 120.500 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | EC2060-0808S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.670 | |
| Drop dimension MM | 42.50 | |
| End connection hex size IN | 0.875 | |
| End connection hex size MM | 22.225 | |
| End size 1 | -8 | -8 |
| End type 1 | TUBE-O MALE LONG PILOT | Tube-O male long pilot |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.320 | |
| Inside diameter MM | 8.100 | |
| Product height in | 1.670 | |
| Product height mm | 42.418 | |
| Product length in | 4.740 | |
| Product length mm | 120.396 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.870 | |
| Product width mm | 22.098 | |
| Series | A/C CRIMP | A/C Crimp |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |