
Winner by Danfoss
EC215-05LTK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC215-05LTK
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | Hydraulic system service with petroleum and water-based fluids, for general industrial service. | |
| Bend radius - min | 2.17 in | |
| Brand | Winner by Danfoss | |
| Burst pressure | 20400 Psi | |
| Certification(s) | EN857 2SC | |
| Color | Black | |
| Compliance(s) | BWBDNVUSCGMSHA Approved | |
| Construction | 2-ply braid | |
| Cover material | Synthetic Rubber | |
| Dash size | -5 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Impulse cycle life | 200000 cycles | |
| Inside diameter | .31 in | |
| Lay line style | Transfer Tape | |
| Outside diameter | .63 in | |
| Product Height | .63 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 4.763 in³ | |
| Product Weight | .22 lb | |
| Product Width | .63 in | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | EC215 Series | |
| Tube material | Synthetic Rubber | |
| Tube wall thickness | 3 in | |
| Working pressure | 5100 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |