Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.440 | |
| A dimension MM | 36.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | EC2198-0204C | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.563 | |
| End connection hex size MM | 14.288 | |
| End connection torque | 13-15 LB-FT(18-20 NM) | 13-15 lb-ft(18-20 Nm) |
| End size 1 | -2 | -2 |
| End type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.110 | |
| Hose cut off factor MM | 28.200 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.120 | |
| Inside diameter MM | 3.000 | |
| Product height in | 0.620 | |
| Product height mm | 15.748 | |
| Product length in | 1.440 | |
| Product length mm | 36.576 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.620 | |
| Product width mm | 15.748 | |
| Series | FJ SERIES | FJ Series |
| Thread size 1 | G 1/8-28 | G 1/8-28 |