Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.500 | |
| A dimension MM | 114.500 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | EC2435-1616S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.770 | |
| Drop dimension MM | 70.60 | |
| End connection hex size IN | 1.625 | |
| End connection hex size MM | 41.275 | |
| End connection torque | 92-100 LB-FT(125-136 NM) | 92-100 lb-ft(125-136 Nm) |
| End size 1 | -16 | -16 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.010 | |
| Hose cut off factor MM | 102.050 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.802 | |
| Inside diameter MM | 20.120 | |
| Product height in | 2.770 | |
| Product height mm | 70.358 | |
| Product length in | 4.500 | |
| Product length mm | 114.300 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.620 | |
| Product width mm | 41.148 | |
| Series | PTFE CRIMP | PTFE Crimp |
| Thread size 1 | 1 7/16-12 UN | 1 7/16-12 UN |