Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.430 |
| A dimension MM | 61.800 |
| Angle shape | Straight |
| Backup hex size IN | 0.625 |
| Backup hex size MM | 15.875 |
| Brand | Danfoss |
| Catalog Item | EC3831-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.625 |
| End size 1 | -6 |
| End type 1 | Male inverted flare |
| Finish plating | Protective oil |
| Hose cut off factor IN | 1.645 |
| Hose cut off factor MM | 41.780 |
| Hose size | -6 |
| Inside diameter IN | 0.230 |
| Inside diameter MM | 5.900 |
| Product material | Carbon steel |
| Series | 100R5 Reusable |
| Thread size 1 | 5/8-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789331359 |
