Winner by Danfoss
EC426-10TK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC426-10TK
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Suitable for use in hydraulic system with high peak presure |
| Bend radius - min | 9.84 in |
| Brand | Winner by Danfoss |
| Burst pressure | 20400 Psi |
| Certification(s) | EN856 4SP |
| Color | Black |
| Compliance(s) | MSHA Approved |
| Conductivity | Conductive |
| Construction | 4 Spiral |
| Cover material | Synthetic Rubber |
| Dash size | -10 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Impulse cycle life | 50000 cycles |
| Inside diameter | .62 in |
| Lay line style | Embossed |
| Outside diameter | 1.14 in |
| Product Height | .62 in |
| Product Length/Depth | 1 ft |
| Product Type | Rubber Hydraulic |
| Product Volume | 4.613 in³ |
| Product Weight | .7 lb |
| Product Width | .62 in |
| Reinforcement material | Steel |
| Sub-brand | None |
| Trade Name | EC426 Series |
| Tube material | Synthetic Rubber |
| Tube wall thickness | .62 in |
| Working pressure | 5100 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |