Product specifications
Characteristic | Value |
|---|---|
| Application | Crude oilFuel and lube oilsGasolineHydraulic systemsPhosphate ester based fluidsWater |
| Brand | Danfoss |
| Certifications | ABS CertifiedDNVMSHA Approved |
| Compliances | EN853 1SNISO 1436-1 Type 1SNSAE 100R1 Type S |
| Fitting angle shape 1 | Straight |
| Fitting angle shape 2 | 90° Elbow standard drop |
| Fitting drop dimension 2 IN | 1.1 |
| Fitting drop dimension 2 MM | 28.0 |
| Fitting end size 2 | Size 08 |
| Fittings end type 2 | JIC Female 37° |
| HA Certificate of compliance | None |
| HA Length UOM | Metric mm |
| HA Packaging | Standard Packaging |
| Hose series | GH194 Series |
| Hose size | Size 06 |
| Legacy fitting part number 1 | 1AA8FJ6 |
| Legacy fitting part number 2 | 1AA8FJB6 |
| Overall length IN | 34.3 |
| Overall length MM | 870 |
| Thread size 1 | 3/4-16 UNF |
| Thread size 2 | 3/4-16 UNF |