EC505-04RL
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: GH001-4RL
EC505-04RL
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 1.5 in | |
| Burst pressure | 2500 Psi | |
| Color | Black | |
| Conductivity | Conductive | |
| Cover material | Chlorobutyl | |
| Dash size | -4 | |
| Factory crimp | Yes | |
| Inside diameter | .21 in | |
| Lay line style | Ink Wheel | |
| Outside diameter | .46 in | |
| Package form | Reel | |
| Product Height | .46 in | |
| Product Length/Depth | 12 in | |
| Product Volume | 2.539 in³ | |
| Product Weight | .07 lb | |
| Product Width | .46 in | |
| Reinforcement material | Wire | |
| Tube material | Synthetic Rubber | |
| Working pressure | 500 Psi | |
| Working temperature - max | 275 °F | |
| Working temperature - min | -40 °F |