
Winner by Danfoss
EC640-08TK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC640-08TK
Product specifications
Characteristic | Value |
|---|---|
| Application | Suitable for use in hydraulic systems with petroleum and water glycol based fluids for lubricating oils and water |
| Bend radius - min | 3.54 in |
| Brand | Winner by Danfoss |
| Burst pressure | 24400 Psi |
| Color | Black |
| Conductivity | Conductive |
| Construction | Multi Spiral |
| Cover material | Synthetic Rubber |
| Dash size | -8 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Inside diameter | .5 in |
| Lay line style | Ink Transfer |
| Outside diameter | .83 in |
| Product Height | .83 in |
| Product Length/Depth | 1 ft |
| Product Type | Rubber Hydraulic |
| Product Volume | 8.267 in³ |
| Product Weight | .62 lb |
| Product Width | .83 in |
| Reinforcement material | Wire |
| Sub-brand | None |
| Trade Name | EC640 Series |
| Tube material | Synthetic Rubber |
| Tube wall thickness | .33 in |
| Working pressure | 6100 Psi |
| Working temperature - max | 248 °F |
| Working temperature - min | -40 °F |