Winner by Danfoss
EC640-20TK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC640-20TK
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Application | Suitable for use in hydraulic systems with petroleum and water glycol based fluids for lubricating oils and water | |
| Bend radius - min | 10.24 in | |
| Brand | Winner by Danfoss | |
| Burst pressure | 24400 Psi | |
| Color | Black | |
| Conductivity | Conductive | |
| Construction | Multi Spiral | |
| Cover material | Synthetic Rubber | |
| Dash size | -20 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | 1.25 in | |
| Lay line style | Ink Transfer | |
| Outside diameter | 1.83 in | |
| Product Height | 1.95 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 45.63 in³ | |
| Product Weight | 2.13 lb | |
| Product Width | 1.95 in | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | EC640 Series | |
| Tube material | Synthetic Rubber | |
| Tube wall thickness | .58 in | |
| Working pressure | 6100 Psi | |
| Working temperature - max | 248 °F | |
| Working temperature - min | -40 °F |