Aeroquip by Danfoss
EC850-12TK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC850-12TK
Product specifications
Characteristic | Value |
|---|---|
| Application | HYDRAULIC SYSTEMS WITH PETROLEUM AND WATER-GLYCOL BASE FLUIDS, FOR LUBRICATING OILS AND WATER |
| Bend radius - min | 8.46 in |
| Brand | Aeroquip by Danfoss |
| Burst pressure | 29000 Psi |
| Color | Black |
| Construction | 4 Spiral |
| Cover material | Synthetic Rubber |
| Dash size | -12 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Impulse cycle life | 500000 cycles |
| Inside diameter | .75 in |
| Lay line style | Ink Transfer |
| Outside diameter | 1.27 in |
| Product Height | 1.27 in |
| Product Length/Depth | 12 in |
| Product Type | Rubber Hydraulic |
| Product Volume | 19.355 in³ |
| Product Weight | 1.01 lb |
| Product Width | 1.27 in |
| Reinforcement material | Steel Wire |
| Sub-brand | None |
| Trade Name | EC850 Series |
| Tube material | Synthetic Rubber |
| Working pressure | 7290 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |