Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | STANDARD | Standard |
| Application | GENERAL INDUSTRIAL USE | General industrial use |
| Bend radius min (inch) | 12.402 | |
| Bend radius min (mm) | 315.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Burst pressure (bar) | 440 | |
| Burst pressure (psi) | 6380 | |
| Catalog Item | EC881B-32 | |
| Certifications | DNV | DNV |
| Color | BLACK | Black |
| Compliances | SAE J1176 | SAE J1176 |
| Conditional temp range | -40F TO 158F FOR WATER BASED | -40F to 158F for water based |
| Conductivity | CONDUCTIVE | Conductive |
| Construction | 2 WIRE BRAID | 2 Wire Braid |
| Cover material | BRUISER (UHMW) | Bruiser (UHMW) |
| Cover_style | WRAPPED | Wrapped |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Impulse cycle (cycles) | 200000 | |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 2.00 | |
| Inside diameter (mm) | 50.80 | |
| Lay line style | TRANSFER TAPE | Transfer tape |
| Outside diameter (inch) | 2.52 | |
| Outside diameter (mm) | 64.00 | |
| Package form | BULK | Bulk |
| Product height in | 2.000 | |
| Product height mm | 50.800 | |
| Product width in | 2.000 | |
| Product width mm | 50.800 | |
| Qualified hose fittings | TTC/Z SERIES | TTC/Z Series |
| Reinforcement material | BRASS PLATED STEEL WIRE | Brass plated steel wire |
| Series | EC881 SERIES | EC881 Series |
| Size | -32 | -32 |
| Tube material | NITRILE (NBR) | Nitrile (NBR) |
| Tube wall thickness (inch) | 2.00 | |
| Tube wall thickness (mm) | 50.80 | |
| Vacuum rating (inHg) | 24 | |
| Vacuum rating (mmHg) | 599.00 | |
| Working pressure max (bar) | 110 | |
| Working pressure max (psi) | 1595 | |
| Working temperature max (C) | 126 | |
| Working temperature max (F) | 258.8 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
