Aeroquip by Danfoss
EC910-12C66
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC910-12C66
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | Waterblast service with water, water-soap emulsion. | |
| Bend radius - min | 11 in | |
| Brand | Aeroquip by Danfoss | |
| Burst pressure | 36250 Psi | |
| Certification(s) | AS/NZ4233.2EN1829-2ISO 7751 | |
| Color | Black | |
| Conductivity | Conductive | |
| Construction | 4 Spiral | |
| Cover material | Dura-Tuff | |
| Dash size | -12 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | .75 in | |
| Lay line style | Embossed | |
| Outside diameter | 1.29 in | |
| Package form | Cut length | |
| Product Height | 1.29 in | |
| Product Length/Depth | 66 ft | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 1317.967 in³ | |
| Product Weight | 77.88 lb | |
| Product Width | 1.29 in | |
| Qualified hose fittings | 1W | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | EC910 Series | |
| Tube material | Synthetic Rubber | |
| UPC | 678146072337 | |
| Working pressure | 14500 Psi | |
| Working temperature - max | 200 °F | |
| Working temperature - min | -40 °F |