Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Heater lines for vehicles |
| Brand | Danfoss |
| Burst pressure (bar) | 28 |
| Burst pressure (psi) | 400 |
| Color | Blue |
| Compliances | SAE J20R3 Class A |
| Conductivity | Conductive |
| Construction | 1 Ply braid |
| Cover material | Silicone |
| Inside diameter (inch) | 0.25 |
| Inside diameter (mm) | 6.40 |
| Lay line style | Embossed |
| Length (in) | 3000.00000 |
| Length (mm) | 76200.00000 |
| Outside diameter (inch) | 0.46 |
| Outside diameter (mm) | 11.68 |
| Package form | Reel |
| Product height in | 0.250 |
| Product height mm | 6.400 |
| Product width in | 0.250 |
| Product width mm | 6.400 |
| Qualified hose fittings | Contact Danfoss for fittings |
| Reinforcement material | Fabric |
| SERIES | EH225 Series |
| Size | -4 |
| Tube material | Silicone |
| Tube wall thickness (inch) | 0.27 |
| Tube wall thickness (mm) | 6.86 |
| Working pressure max (bar) | 4 |
| Working pressure max (psi) | 62 |
| Working temperature max (C) | 177 |
| Working temperature max (F) | 350.0 |
| Working temperature min (C) | -54 |
| Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789256645 |
