Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | STANDARD | Standard |
| Application | HEATER LINES FOR VEHICLES | Heater lines for vehicles |
| Brand | DANFOSS | Danfoss |
| Burst pressure (bar) | 28 | |
| Burst pressure (psi) | 400 | |
| Catalog Item | EH22504 | |
| Color | BLUE | Blue |
| Compliances | SAE J20R3 CLASS A | SAE J20R3 Class A |
| Conductivity | CONDUCTIVE | Conductive |
| Construction | 1 PLY BRAID | 1 Ply braid |
| Cover material | SILICONE | Silicone |
| Inside diameter (inch) | 0.25 | |
| Inside diameter (mm) | 6.40 | |
| Lay line style | EMBOSSED | Embossed |
| Outside diameter (inch) | 0.46 | |
| Outside diameter (mm) | 11.70 | |
| Package form | BULK | Bulk |
| Product height in | 0.250 | |
| Product height mm | 6.400 | |
| Product width in | 0.250 | |
| Product width mm | 6.400 | |
| Qualified hose fittings | CONTACT DANFOSS FOR FITTINGS | Contact Danfoss for fittings |
| Reinforcement material | FABRIC | Fabric |
| Series | EH225 SERIES | EH225 Series |
| Size | -4 | -4 |
| Tube material | SILICONE | Silicone |
| Working temperature max (C) | 177 | |
| Working temperature max (F) | 350.0 | |
| Working temperature min (C) | -54 | |
| Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789332370 |
| Proposition 65 | Cancer and Reproductive Harm |
