Danfoss EH226 Series Engine and Fuel Hose and Tubing Coolant Hose (CENTER)

HOSE-DAN, EH226, -46, 20R1,SI

EH22646


Tools

Product specifications

Characteristic
Value
Abrasion resistanceStandard
ApplicationLow pressure engine or coolant
BrandDanfoss
Burst pressure (bar)22
Burst pressure (psi)321
ColorBlue
CompliancesSAE J20R1 Class A
Construction4 Ply braid
Inside diameter (inch)2.88
Inside diameter (mm)73.20
Lay line styleInk jet
Outside diameter (inch)3.25
Outside diameter (mm)82.55
Package formBulk
Product height in2.880
Product height mm73.200
Product width in2.880
Product width mm73.200
Qualified hose fittingsContact Danfoss for fittings
Reinforcement materialAramid (Kevlar)
SeriesEH226 Series
Size-46
Tube materialSilicone
Working temperature max (C)177
Working temperature max (F)350.0
Working temperature min (C)-54
Working temperature min (F)-65.0

General specifications

Characteristic
Value
EAN/UPC639789332660
Proposition 65Cancer and Reproductive Harm