Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion Resistance | STANDARD | Standard |
| Application | LOW PRESSURE ENGINE OR COOLANT | Low pressure engine or coolant |
| Brand | DANFOSS | Danfoss |
| Burst pressure (bar) | 19 | |
| Burst pressure (psi) | 275 | |
| Catalog Item | EH22654 | |
| Color | BLUE | Blue |
| Compliances | SAE J20R1 CLASS A | SAE J20R1 Class A |
| Conductivity | CONDUCTIVE | Conductive |
| Construction | 4 PLY BRAID | 4 Ply braid |
| Cover material | SILICONE | Silicone |
| Inside diameter (inch) | 3.38 | |
| Inside diameter (mm) | 85.90 | |
| Lay line style | INK JET | Ink jet |
| Outside diameter (inch) | 3.75 | |
| Outside diameter (mm) | 95.25 | |
| Package form | BULK | Bulk |
| Product height in | 3.380 | |
| Product height mm | 85.900 | |
| Product width in | 3.380 | |
| Product width mm | 85.900 | |
| Qualified hose fittings | CONTACT DANFOSS FOR FITTINGS | Contact Danfoss for fittings |
| Reinforcement material | ARAMID (KEVLAR) | Aramid (Kevlar) |
| Series | EH226 SERIES | EH226 Series |
| Size | -54 | -54 |
| Tube material | SILICONE | Silicone |
| Working temperature max (C) | 177 | |
| Working temperature max (F) | 350.0 | |
| Working temperature min (C) | -54 | |
| Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789332707 |
| Proposition 65 | Cancer and Reproductive Harm |
