Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Standard |
Bend radius min (inch) | 17.200 |
Bend radius min (mm) | 436.880 |
Color | Red |
Compliances | SAE J20 Class A |
Conductivity | Conductive |
Construction | 4 Ply braid |
Cover material | Silicone |
Inside diameter (inch) | 1.50 |
Inside diameter (mm) | 38.10 |
Lay line style | Ink jet |
Outside diameter (inch) | 1.82 |
Outside diameter (mm) | 46.20 |
Package form | Bulk |
Qualified hose fittings | Contact Danfoss for fittings |
Reinforcement material | Aramid (Kevlar) |
Series | EH227 Series |
Size | -24 |
Tube material | Silicone |
Working pressure max (bar) | 3 |
Working pressure max (psi) | 40 |
Working temperature max (C) | 260 |
Working temperature max (F) | 500.0 |
Working temperature min (C) | -54 |
Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 639789332936 |