Danfoss EH227 Series Engine and Fuel Hose and Tubing Turbo Hose (CENTER)

HOSE-DAN, EH227, -42, 20R1,SI

EH22742


Tools

Product specifications

Characteristic
Value
Abrasion resistanceStandard
ApplicationAir
BrandDanfoss
Burst pressure (bar)9
Burst pressure (psi)125
ColorRed
CompliancesSAE J20 Class A
ConductivityConductive
Construction4 Ply braid
Cover materialSilicone
Inside diameter (inch)2.62
Inside diameter (mm)66.50
Lay line styleInk jet
Outside diameter (inch)2.94
Outside diameter (mm)74.68
Package formBulk
Product height in2.620
Product height mm66.500
Product width in2.620
Product width mm66.500
Qualified hose fittingsContact Danfoss for fittings
Reinforcement materialAramid (Kevlar)
SeriesEH227 Series
Size-42
Tube materialSilicone
Working pressure max (bar)3
Working pressure max (psi)40
Working temperature max (C)260
Working temperature max (F)500.0
Working temperature min (C)-54
Working temperature min (F)-65.0

General specifications

Characteristic
Value
EAN/UPC639789333025
Proposition 65Cancer and Reproductive Harm