
Boston by Danfoss
EH360-128A-M20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EH360-128A-M20
Product specifications
Characteristic | Value |
|---|---|
| Application | Water Suction and discahrge in industrial and construction services |
| Bend radius - min | 7.56 in |
| Brand | Boston by Danfoss |
| Burst pressure | 20880 Psi |
| Color | Black |
| Conductivity | Non-Conductive |
| Construction | 2-ply braid |
| Cover material | Synthetic Rubber |
| Dash size | -20 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | 1.25 in |
| Lay line style | Ink Jet |
| Outside diameter | 1.69 in |
| Product Height | 1.25 in |
| Product Length/Depth | 1 ft |
| Product Type | Industrial Hose |
| Product Volume | 18.75 in³ |
| Product Weight | .65 lb |
| Product Width | 1.25 in |
| Reinforcement material | High-tensile synthetic textile and steel helix wire |
| Sub-brand | None |
| Trade Name | EH360 Series |
| Tube material | Synthetic Rubber |
| Tube wall thickness | 1.25 in |
| Working pressure | 5220 Psi |
| Working temperature - max | 158 °F |
| Working temperature - min | -13 °F |