Boston by Danfoss
EH3608A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EH3608A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend radius - min | 48 in | |
| Brand | Boston by Danfoss | |
| Burst pressure | 450 Psi | |
| Color | Black | |
| Conductivity | Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | Synthetic Rubber | |
| Dash size | -128 | |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability | |
| Inside diameter | 8 in | |
| Lay line style | Ink Transfer | |
| Outside diameter | 8.82 in | |
| Product Height | 8.82 in | |
| Product Length/Depth | 240 in | |
| Product Type | Industrial Hose | |
| Product Volume | 18670.176 in³ | |
| Product Weight | 168.6 lb | |
| Product Width | 8.82 in | |
| Qualified hose fittings | Cam and groove, Combination nipple | |
| Reinforcement material | Helical Wire and Textile | |
| Sub-brand | None | |
| Trade Name | EH360 Series | |
| Tube material | Synthetic Rubber | |
| Tube wall thickness | .173 in | |
| UPC | 639789339744 | |
| Vacuum rating | 24 iHg | |
| Working pressure | 150 Psi | |
| Working temperature - max | 158 °F | |
| Working temperature - min | -13 °F |