Boston by Danfoss
EH94048
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EH94048
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | Aircraft refueling hose. | |
| Bend radius - min | 11 in | |
| Brand | Boston by Danfoss | |
| Burst pressure | 1200 Psi | |
| Color | Black | |
| Conductivity | Conductive | |
| Construction | 4 Ply | |
| Cover material | Nitrile | |
| Dash size | -48 | |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability | |
| Inside diameter | 3 in | |
| Lay line style | Embossed | |
| Outside diameter | 3.76 in | |
| Product Height | 3.76 in | |
| Product Length/Depth | 50 ft | |
| Product Type | Industrial Hose | |
| Product Volume | 8482.56 in³ | |
| Product Weight | 130 lb | |
| Product Width | 3.76 in | |
| Reinforcement material | Polyester | |
| Sub-brand | None | |
| Trade Name | EH940 Series | |
| Tube material | Nitrile | |
| Tube wall thickness | .375 in | |
| Working pressure | 300 Psi | |
| Working temperature - max | 131 °F | |
| Working temperature - min | -22 °F |