Boston by Danfoss
EHA501-32BK-M61
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EHA501-32BK-M61
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Medium duty service for air and pneumatic tools specially in mines, quarries and constructions. | |
| Bend radius - min | 17.7 in | |
| Brand | Boston by Danfoss | |
| Burst pressure | 928 Psi | |
| Color | Black | |
| Construction | 4 Ply | |
| Cover material | Synthetic Rubber | |
| Dash size | -32 | |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability | |
| Inside diameter | 2 in | |
| Lay line style | Ink Transfer | |
| Outside diameter | 2.55 in | |
| Product Height | 2.55 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Industrial Hose | |
| Product Volume | 78.03 in³ | |
| Product Weight | 1.11 lb | |
| Product Width | 2.55 in | |
| Reinforcement material | High-tensile synthetic textile | |
| Sub-brand | None | |
| Trade Name | EHA501 Series | |
| Tube material | Synthetic / Natural Rubber blend | |
| Tube wall thickness | .4 in | |
| Working pressure | 290 Psi | |
| Working temperature - max | 158 °F | |
| Working temperature - min | -13 °F |