Boston by Danfoss
EHA501-40BK-M61
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EHA501-40BK-M61
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Hydraulics, crude, fuel and lubricating oils, gasoline, water and phosphate ester base hydraulic fluids. | |
| Bend radius - min | 23 in | |
| Brand | Boston by Danfoss | |
| Burst pressure | 928 Psi | |
| Color | Black | |
| Conductivity | Conductive | |
| Construction | 4 Ply | |
| Cover material | Synthetic Rubber | |
| Dash size | -40 | |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability | |
| Inside diameter | 2.5 in | |
| Lay line style | Ink Transfer | |
| Outside diameter | 3.1 in | |
| Product Height | 3.1 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Industrial Hose | |
| Product Volume | 115.32 in³ | |
| Product Weight | 5.4 lb | |
| Product Width | 3.1 in | |
| Reinforcement material | High-tensile synthetic textile | |
| Sub-brand | None | |
| Trade Name | EHA501 Series | |
| Tube material | Synthetic Rubber | |
| Working pressure | 290 Psi | |
| Working temperature - max | 158 °F | |
| Working temperature - min | -13 °F |