Boston by Danfoss
EHF021-24BU
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EHF021-24BU
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | For suction and discharge of food stuff with high percentage of alcohol (up to 99°). For use specially in breweries, distilleries. | |
| Bend radius - min | 14.96 in | |
| Brand | Boston by Danfoss | |
| Burst pressure | 300 Psi | |
| Color | Blue | |
| Construction | 2-ply braid | |
| Cover material | Synthetic Rubber | |
| Cover style | Corrugated | |
| Dash size | -24 | |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability | |
| Inside diameter | 38 in | |
| Lay line style | Ink Transfer | |
| Outside diameter | 50 in | |
| Product Height | 50 in | |
| Product Length/Depth | 200 ft | |
| Product Type | Industrial Hose | |
| Product Volume | 3472.224 ft³ | |
| Product Weight | 1060 lb | |
| Product Width | 50 in | |
| Reinforcement material | High-tensile synthetic textile and steel helix wire | |
| Sub-brand | None | |
| Trade Name | EHF021 Series | |
| Tube material | UHMW-PE FDA approved material | |
| Tube wall thickness | 1.75 in | |
| Working pressure | 100 Psi | |
| Working temperature - max | 176 °F | |
| Working temperature - min | -40 °F |