Boston by Danfoss
EHP508-12BK-M6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EHP508-12BK-M6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | For all types of gasoline dispensing applications (regular, premium gasoline and diesel). | |
| Bend radius - min | 95 in | |
| Brand | Boston by Danfoss | |
| Burst pressure | 696 Psi | |
| Color | Black | |
| Construction | 1 Ply Braid | |
| Cover material | Synthetic Rubber | |
| Dash size | -12 | |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability | |
| Inside diameter | 19 in | |
| Lay line style | Ink Transfer | |
| Outside diameter | 29 in | |
| Product Height | 29 in | |
| Product Length/Depth | 20 ft | |
| Product Type | Industrial Hose | |
| Product Volume | 116.806 ft³ | |
| Product Weight | 2850 lb | |
| Product Width | 29 in | |
| Reinforcement material | High-tensile synthetic textile and anti-static copper wire | |
| Sub-brand | None | |
| Trade Name | EHP508 Series | |
| Tube material | Nitrile | |
| Tube wall thickness | 6 in | |
| Working pressure | 232 Psi | |
| Working temperature - max | 131 °F | |
| Working temperature - min | -22 °F |