Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | PREMIUM | Premium |
| Application | STEEL INDUSTRY | Steel industry |
| Brand | BOSTON BY DANFOSS | Boston by Danfoss |
| Burst pressure (bar) | 30 | |
| Burst pressure (psi) | 435 | |
| Catalog Item | EHW006-96 | |
| Color | WHITE | White |
| Compliances | ISO 1307 | ISO 1307 |
| Cover material | EPDM | EPDM |
| Cover_type | WRAPPED | Wrapped |
| Factory_crimp | NO | No |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | WRAPPED | Wrapped |
| Inside diameter (inch) | 6.00 | |
| Inside diameter (mm) | 152.40 | |
| Outside diameter (inch) | 6.57 | |
| Outside diameter (mm) | 166.88 | |
| Package form | BULK | Bulk |
| Product height in | 6.000 | |
| Product height mm | 152.400 | |
| Product width in | 6.000 | |
| Product width mm | 152.400 | |
| Qualified hose fittings | CONTACT COUPLING MANUFACTURER | Contact coupling manufacturer |
| Reinforcement material | FABRIC | Fabric |
| Series | EHW006 SERIES | EHW006 Series |
| Size | -96 | -96 |
| Tube material | EPDM | EPDM |
| Working pressure max (bar) | 10 | |
| Working pressure max (psi) | 145 | |
| Working temperature max (C) | 125 | |
| Working temperature max (F) | 257.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |