Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.710 | |
| A dimension MM | 94.234 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.620 | |
| Backup hex size MM | 76.200 | |
| Catalog Item | EJ2786-32B | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 2.625 | |
| End connection hex size MM | 66.500 | |
| End size 1 | -32 | -32 |
| End type 1 | FEMALE NPSH SWIVEL | Female NPSH swivel |
| Finish plating | NONE | None |
| Hose cut off factor IN | 1.590 | |
| Hose cut off factor MM | 40.386 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.990 | |
| Inside diameter MM | 50.546 | |
| Product height in | 3.000 | |
| Product height mm | 76.200 | |
| Product length in | 3.710 | |
| Product length mm | 94.234 | |
| Product material | BRASS | Brass |
| Product width in | 3.000 | |
| Product width mm | 76.200 | |
| SERIES | EJ SERIES | EJ Series |
| Thread sealant | NO | No |
| Thread size 1 | 2-11 1/2 NPSM | 2-11 1/2 NPSM |