Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | EJ2910-0606 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| End size 2 | -6 | -6 |
| Hose cut off factor IN | 1.250 | |
| Hose cut off factor MM | 31.750 | |
| Product height in | 1.024 | |
| Product height mm | 26.009 | |
| Product length in | 2.120 | |
| Product length mm | 53.848 | |
| Product width in | 1.024 | |
| Product width mm | 26.009 |
