Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.360 | |
| A dimension MM | 110.800 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | EJ3302-01-0608S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hoses | GH134 | GH134 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1 | |
| Drop dimension MM | 35 | |
| End connection hex size IN | 0.866 | |
| End connection hex size MM | 22.000 | |
| End size 1 | -6 | -6 |
| End size 2 | -8 | -8 |
| End Type 1 | TUBE-O FEMALE SHORT PILOT | Tube-O female short pilot |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.820 | |
| Hose cut off factor MM | 71.600 | |
| Inside diameter IN | 0.312 | |
| Inside diameter MM | 7.900 | |
| Product height in | 2.261 | |
| Product height mm | 57.429 | |
| Product length in | 4.360 | |
| Product length mm | 110.744 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.875 | |
| Product width mm | 22.225 | |
| Seal material | HYDROGENATED NITRILE (HNBR) | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | M18X1.5 | M18x1.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628020176 |