Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.520 | |
| A dimension MM | 114.900 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | EJ3302-02-0808S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hoses | GH134 | GH134 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2 | |
| Drop dimension MM | 41 | |
| End connection hex size IN | 0.944 | |
| End connection hex size MM | 24.000 | |
| End size 1 | -8 | -8 |
| End size 2 | -8 | -8 |
| End Type 1 | TUBE-O FEMALE SHORT PILOT | Tube-O female short pilot |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.980 | |
| Hose cut off factor MM | 75.700 | |
| Inside diameter IN | 0.310 | |
| Inside diameter MM | 8.000 | |
| Product height in | 2.501 | |
| Product height mm | 63.525 | |
| Product length in | 4.520 | |
| Product length mm | 114.808 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.501 | |
| Product width mm | 63.525 | |
| Seal material | HYDROGENATED NITRILE (HNBR) | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | M20X1.5 | M20x1.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628020183 |